With growing product demands in today's Internet of Things world, you are probably evaluating different ways to add the ability to sense, compute and connect to your next product.
Join Silicon Labs' experts to discuss the latest solutions that can transform your ideas into IoT devices. During the webinar, we'll be covering:BUSY BEE
General purpose up to 50 MHz
Flash: 2 - 16 KB
RAM: 0.5 - 2 KB
Highlights
SAR ADC – 12-bit at 200 ksps; 10-bit at 800 ksps
2x low-current comparators with built-in DAC
2x UART (3 Mbps), 1x SPI (12 Mbps), 2x I2C (3.4 Mbps)
“Priority crossbar” – simplifies PCB design
SLEEPY BEE
Low Power up to 25 MHz
Flash: 2 - 64 KB
RAM: 0.5 - 4 KB
Highlights
Energy friendly – 50 nA sleep mode with BOR
Active mode - 150 μA/MHz
Fast wake up - < 2 μs
Capacitive sense - < 1 μA wake on touch average
UNIVERSAL BEE
USB up to 48 MHz
Flash: 8 - 64 KB
RAM: 2 - 4 KB
Highlights
No external crystal or regulator needed for USB
Low energy USB - up to 90% power reduction
USB charger detect circuit (USB-BCS 1.2)
2x UART (3 Mbps), 1x SPI (12 Mbps), 2x I2C (3.4 Mbps)
|
From Imagination to the IoT |
|
From Imagination to the IoT |