* Required field
Simply Fill Out the Form to Qualify for Your Evaluation Kit:

Register Now to Qualify:
<!--[if gte mso 10]> Simply fill out the form to qualify for your FREE evaluation kit
Register Now

For a limited time, Silicon Labs is offering qualified registrants their choice of either a FREE Si5317-EVB or a Si57x-EVB* evaluation kit, each valued at $125. As part of the industry’s broadest timing IC portfolio the Si5317 and Si598/Si599 leverage patented DSPLL, MultiSynth and silicon oscillator technologies to eliminate expensive discrete components while improving performance, minimizing board space and simplifying system design.

Simply fill out the form to qualify for your FREE evaluation kit, each kit valued at $125.

Si5317 Eliminates Jitter: Industry’s easiest to use jitter cleaning clock filters noise on any frequency from 1 to 710 MHz.

  • Pin-selectable operating frequency
    • Four speed grades
    • 1-710, 1-350,1-200,1-100 MHz
  • Best-in-class jitter performance: 0.29 ps RMS (12 kHz to 20 MHz)
  • Fully integrated digital loop filter
    • Pin-selectable PLL bandwidth:60 Hz to 8.4 kHz
    • Adjustable noise filtering
  • User-selectable output clock signal format
    • 4 single ended or 2 differential clocks
    • LVPECL, LVDS, CML, CMOS
  • Single supply with excellent PSRR
  • Small footprint: 6 x 6 mm 36-QFN

Si59x I²C XO/VCXO Simplifies Clock Synthesis: For applications requiring a wide range of frequencies, low jitter and short lead times.

  • In-circuit programmable using I²C interface
  • Generates any frequency from 10 to 525 MHz
  • Three speed grades: <160, <280, <525 MHz
  • Replaces multiple XO/VCXOs in multi-rate designs
  • Replaces fixed-frequency clock generators that require external crystals
  • Improves bit-error rate and signal-to-noise ratio in jitter sensitive applications
  • Small footprint: 5 x 7 mm package

Register now for your choice of either an Si5317-EVB or a Si57x-EVB* evaluation kit at no cost to qualified registrants

* The Si57x-EVB is software and pin compatible with the Si598/599
  •  
Copyright © 2011 Silicon Laboratories Inc. All Rights Reserved.