2018-EW-Email-Banner-V2.jpg

Featured Demos

 

Wireless

Come discover why our newest Wi-Fi chips and modules with best in class power and sensitivity are the ideal solution for IoT and other embedded applications. We'll also show you how the advanced security features in these devices, like built-in secure link, secure debug and secure boot protect help your devices and code.

MCU/Micrium

Highly capable, low power systems can be hard to develop, especially when adding wireless connectivity. We’re working to solve this challenge. When your application needs long-range wireless, innovative features, and longer battery-life, our new EFM32 Giant Gecko MCU and the pre-certified Digi XBee3 smart modem come to the rescue. Stop by and see how these solutions, along with Micrium OS and advanced development tools address this challenge in IoT.

Isolation

Isolation is critical in wired communication, protecting both hardware and humans operating the hardware from high voltages. This demo will show two industrial EFM8 microcontrollers communicating through Silicon Labs’ isolators for a more robust system.

Proprietary Wireless

Silicon Labs’ multiprotocol solutions enable advanced connectivity without increased cost or complexity. We’ll be showing off our latest innovations in dynamic multiprotocol, combining Bluetooth and Proprietary Sub-GHz in a single multiprotocol, multi-band wireless SoC.

Bluetooth

See how our Bluetooth solutions seamlessly sync with Apple HomeKit and Bluetooth LE applications. With our Blue Gecko and voice over Bluetooth software and hardware, you can enhance your third party Bluetooth enabled devices.  

Mesh Networking

Silicon Labs is the industry leader in mesh networking. With Zigbee, Thread, Bluetooth mesh and Multiprotocol solutions, Silicon Labs can help customers select the right mesh technology for their application. Come learn about the various mesh protocols and see how Silicon Labs hardware, software, tools and reference designs can get you to market faster. 

Securely Managed IoT Solutions

Silicon Labs is showcasing a commercial-grade managed solution for connected product manufacturers. It is illustrated here with a Silicon Lab’s ZigBee SoC, a reference gateway for OEMs and a cloud-based Device Management Service. Go from concept to market-ready IoT solution faster than ever. 

How to Find Us


Follow the signs for Hall 4A. Our booth is 4A-128 and our lounge is 4A-129.