Featured Demos

 

Development Made Easy with Silicon Labs' MCUs, Wireless Modules & Visualization Tools

We've paired together our latest MCU's and wireless modules to give a future-proof platform to your next design. Micrium probe tools give immediate insights into applications to easily find issues and pinpoint weaknesses early. We will also be showcasing an unannounced product, a successor to the Giant. 

Sensors for IoT and Industrial Applications

Our Thunderboard Sense demonstrates a broad array of sensors along with the wireless Gecko multi-protocol BLE and sub-GHz proprietary radio. Additionally, we will be demonstrating our Biometric wearable heart-rate sensor along with our Blue Gecko BLE wireless MCU. 

Jumpstart your EFR32 Flex Gecko Proprietary Wireless Design with Flex SDK and Simplicity Studio IDE

The new Flex SDK now includes the Connect Networking Stack and Radio Abstraction Interface Layer paired with wireless tools in Simplicity Studio. 

Connected Lighting for a Smarter Home

We will be demoing our robust Smart Home and Connected Lighting solutions built with Mighty Gecko Multi-Band, Multi-Protocol Wireless SoC and best-in-class wireless mesh networking software and tools.

Smart Home Ecosystem

See how our Bluetooth solutions seamlessly sync with Apple HomeKit and Bluetooth LE applications. With our Blue Gecko and voice over Bluetooth software and hardware, you can enhance your third party Bluetooth enabled devices.  

Secure Cloud Connected Managed Wi-Fi Solutions for IoT

Demo our latest Zentri Device Management Service that fully manages Wi-Fi products. See how the CloudConnector shows data from managed devices being sent to the data cloud for more flexibility.   

Speaking Sessions

 

Driving Wi-Fi, ZigBee and Thread Wireless Coexistence in the 2.4 GHz Band
Presenter: Tom Pannell
Date/Time: Tuesday, March 14 at 11:30 am -12:00 pm

Running Your Embedded System at 0 MIPS – The Power of Autonomy
Presenter: Oivind Loe
Date/Time: Tuesday, March 14 at 4:00 - 4:30 pm

Safe for the Future Panel Discussion
Presenter: Tyson Tuttle
Date/Time: Wednesday, March 15 at 10:30 am -11:00 pm

Which IoT Protocol Should I Use for My System?
Presenter Christian Legare
Date/Time: Wednesday, March 15 at 11:00 - 11:30 am

Advanced Use Cases for Linked DMA
Presenter Josh Norem
Date/Time: Thursday, March 16 at 9:30 - 10:00 am

Exploring the Hidden Costs of Using a 99-Cent Wireless SoC
Presenter Tom Nordman
Date/Time: Thursday, March 16 at 10:00 - 10:30 am

Security Tradeoffs and Commissioning Methods for IoT Wireless Protocols
Presenter: Dr. Lars Lydersen
Date/Time: Thursday, March 16 at 11:30 am - 12:00 pm

The Anatomy of a Secure Thing of the Internet
Presenter: Dr. Lars Lydersen
Date/Time: Thursday, March 16 at 1:30 - 2:00 pm

Top 5 Key Considerations for Your RTOS-based Design
Presenter: Jean Labrosse
Date/Time: Thursday, March 16 at 2:30 – 3:00 pm

How to Find Us


Follow the signs for Hall 4A. Our booth is 4A-128 and our lounge is 4A-129.


Also visit our Micrium booth at 4-350.